ConnectionStateChangedReason Enumeration
Reason for the Connection status changed event.
Namespace: TwinCAT
Assembly: TwinCAT.Ads (in TwinCAT.Ads.dll)
Version: 4.3.0.0
Syntax
C#
public enum ConnectionStateChangedReason
VB
Public Enumeration ConnectionStateChangedReason
Members
|
|
Member name |
Value |
Description |
|---|---|---|---|
|
None |
0 |
None / Uninitialized | |
|
Established |
1 |
The connection to the target has been established | |
|
Closed |
2 |
The Connection was closed | |
|
Lost |
3 |
The connection to the target has been lost | |
|
Error |
4 |
Communication error to the target (the connection is not shutting down) | |
|
Resurrected |
5 |
Communication was resurrected (available again) |