Sample with extended functions (for multithreaded applications)
The application is a simple Delphi-MDI application. Each Child window (GUI) has its own ADS thread (ADS port for data communication) in which the extended ADS functions are called. The application demonstrates how ADS function calls (longer actions) can be outsourced to a separate thread without blocking the main thread. The application can be used as a starting point for your own implementations.
The ADS thread functions were implemented in a separate unit: AdsThread.pas. The Child window functions were similarly implemented in a separate unit: CHILDWIN.PAS / CHILDWIN.DFM.
Communication between the GUI (Child window) and the ADS thread was realized with the aid of WM messages (PostThreadMessage/SendMessage functions). As a result, the main thread was decoupled from the ADS threads. However, other synchronization mechanisms can also be used.
Requirements:
- Delphi 7.0 + update 7.1 or higher;
- TcAdsDLL.DLL;
- TcAdsDEF.pas and TcAdsAPI.pas, contained in the file delphi_adsdll_api_units.zip, if you want to compile the source code yourself;

Description
Start the associated PLC project Sample.pro and MDIAPP.exe. Using File -> New, a new ADS-Client connection and the associated GUI windows can be created. Create several Child windows.
PROGRAM MAIN
VAR
vUINT AT%MB0 :UINT;
END_VAR
vUINT := vUINT +1;
The following actions are started with a mouse click on the corresponding buttons:
- Start read loop...: reads the vUINT variable synchronously (by address) in a For loop (duration approx. 10 seconds).
- Start write loop...: writes the vUINT variable synchronously (by address) in a For loop (duration approx. 10 seconds).
- Start read by name loop...: reads the vUINT variable synchronously (by variable name) in a For loop (duration approx. 10 seconds).
- Add notification: adds a notification. Whenever the value of the vUINT variable changes, it is transmitted to the Client application and displayed in Memo Control (notification messages).
- Delete notification: deletes the notification.
- Start PLC: starts the PLC.
- Stop PLC: stops the PLC.
- Exit thread: exits the ADS thread (exits the TThread-Execute call).
In order to test, select for example the Start read loop... button in one window and the Start write loop... button in another window.
Delphi 7 program
Main.pas:
unit MAIN;
interface
uses Windows, SysUtils, Classes, Graphics, Forms, Controls, Menus,
StdCtrls, Buttons, Messages, ExtCtrls, ComCtrls, StdActns,
ActnList, ToolWin, ImgList, CHILDWIN, TcAdsDef, TcAdsAPI, AdsThread;
const
DEFAULT_SERVERADDR : TAmsAddr = ( netID : ( b : (0,0,0,0,0,0 ) );
// DEFAULT_SERVERADDR : TAmsAddr = ( netID : ( b : (172,16,7,53,1,1 ) );
port : 801);
DEFAULT_ADSTIMEOUT : Longint = 5000; {default ads timeout = 5 seconds}
DEFAULT_IG : Longint = $00004020; {memory range}
DEFAULT_IO : Longint = $00000000; {byte offset of the PLC variable}
type
TMainForm = class(TForm)
MainMenu1: TMainMenu;
ActionList1: TActionList;
StatusBar: TStatusBar;
ImageList1: TImageList;
File1: TMenuItem;
FileNewItem: TMenuItem;
FileCloseItem: TMenuItem;
FileExitItem: TMenuItem;
FileExit1: TAction;
FileClose1: TWindowClose;
Window1: TMenuItem;
WindowCascadeItem: TMenuItem;
WindowTileItem: TMenuItem;
WindowTileItem2: TMenuItem;
WindowMinimizeItem: TMenuItem;
WindowArrangeItem: TMenuItem;
WindowCascade1: TWindowCascade;
WindowTileHorizontal1: TWindowTileHorizontal;
WindowTileVertical1: TWindowTileVertical;
WindowMinimizeAll1: TWindowMinimizeAll;
WindowArrangeAll1: TWindowArrange;
ToolBar2: TToolBar;
ToolButton9: TToolButton;
ToolButton8: TToolButton;
ToolButton10: TToolButton;
ToolButton11: TToolButton;
procedure FileNew1Execute(Sender: TObject);
procedure FileExit1Execute(Sender: TObject);
private
{ Private declarations }
procedure CreateMDIChild(const Name: string);
public
{ Public declarations }
end;
var
MainForm: TMainForm;
implementation
{$R *.dfm}
///////////////////////////////////////////////////////////////////////////////
procedure TMainForm.CreateMDIChild(const Name: string);
var
Child: TMDIChild;
params : TAdsParams;
begin
params.hOwner := 0;
params.server := DEFAULT_SERVERADDR;
params.timeout := DEFAULT_ADSTIMEOUT;
params.varIG := DEFAULT_IG;
params.varIO := DEFAULT_IO;
params.length := 2; // INT
params.name := 'MAIN.VUINT';
{ create a new MDI child window }
Child := TMDIChild.Create(Application, params );
Child.Caption := Name;
end;
///////////////////////////////////////////////////////////////////////////////
procedure TMainForm.FileNew1Execute(Sender: TObject);
begin
CreateMDIChild('TwinCAT TcAdsDll Client ' + IntToStr(MDIChildCount + 1));
end;
///////////////////////////////////////////////////////////////////////////////
procedure TMainForm.FileExit1Execute(Sender: TObject);
begin
Close;
end;
end.
ChildWin.pas
unit CHILDWIN;
interface
uses Windows, Classes, Messages, Graphics, Forms, Controls, StdCtrls, TcAdsDef, TcAdsApi, AdsThread,
ComCtrls;
type
TMDIChild = class(TForm)
Memo1: TMemo;
Button1: TButton;
Button2: TButton;
Button3: TButton;
Button4: TButton;
Button5: TButton;
Button6: TButton;
Memo2: TMemo;
Label1: TLabel;
Label2: TLabel;
Memo3: TMemo;
Label3: TLabel;
Button7: TButton;
Button8: TButton;
ProgressBar1: TProgressBar;
procedure FormClose(Sender: TObject; var Action: TCloseAction);
procedure Button1Click(Sender: TObject);
procedure Button2Click(Sender: TObject);
procedure Button3Click(Sender: TObject);
procedure Button4Click(Sender: TObject);
procedure Button5Click(Sender: TObject);
procedure Button6Click(Sender: TObject);
procedure Button7Click(Sender: TObject);
procedure Button8Click(Sender: TObject);
procedure FormDestroy(Sender: TObject);
private
{ Private declarations }
adsThread : TAdsThread;
procedure OnNotification(var Message: TMessage); message WM_NOTIFICATION;
procedure OnReadWrite(var Message: TMessage); message WM_READWRITE;
procedure OnLog(var Message: TMessage); message WM_LOG;
procedure OnProgress(var Message: TMessage); message WM_PROGRESS;
public
{ Public declarations }
constructor Create( AOwner: TComponent; params : TAdsParams );
end;
implementation
{$R *.dfm}
//////////////////////////////////////////////////////////////////
constructor TMDIChild.Create(AOwner: TComponent; params : TAdsParams );
begin
inherited Create(AOwner); // create child window
params.hOwner := self.Handle; // set owner window handle
adsThread := TAdsThread.Create(params ); // create ads thread (open ads connection)
end;
//////////////////////////////////////////////////////////////////
procedure TMDIChild.FormClose(Sender: TObject; var Action: TCloseAction);
begin
Action := caFree;
end;
//////////////////////////////////////////////////////////////////
procedure TMDIChild.FormDestroy(Sender: TObject);
begin
adsThread.Free();// release thread resources (close ads connection)
inherited;
end;
//////////////////////////////////////////////////////////////////
procedure TMDIChild.OnLog(var Message: TMessage);
begin
Memo1.Lines.Add(String(Message.WParam));
end;
//////////////////////////////////////////////////////////////////
procedure TMDIChild.OnReadWrite(var Message: TMessage);
begin
Memo3.Lines.Add(String(Message.WParam));
end;
//////////////////////////////////////////////////////////////////
procedure TMDIChild.OnNotification(var Message: TMessage);
begin
Memo2.Lines.Add(String(Message.WParam));
end;
//////////////////////////////////////////////////////////////////
procedure TMDIChild.OnProgress(var Message: TMessage);
begin
if Message.LParam = 0 then
Progressbar1.Position := Message.WParam
else
begin
Progressbar1.Min := Message.WParam;
Progressbar1.Max := Message.LParam;
end;
end;
//////////////////////////////////////////////////////////////////
procedure TMDIChild.Button1Click(Sender: TObject);
begin
Memo3.Lines.Clear();
PostThreadMessage( adsThread.ThreadID, WM_READLOOP, 0, 0 );
end;
//////////////////////////////////////////////////////////////////
procedure TMDIChild.Button2Click(Sender: TObject);
begin
Memo3.Lines.Clear();
PostThreadMessage( adsThread.ThreadID, WM_WRITELOOP, 0, 0 );
end;
//////////////////////////////////////////////////////////////////
procedure TMDIChild.Button3Click(Sender: TObject);
begin
Memo2.Lines.Clear();
PostThreadMessage( adsThread.ThreadID, WM_ADDNOTIFICATION, 0, 0 );
end;
//////////////////////////////////////////////////////////////////
procedure TMDIChild.Button4Click(Sender: TObject);
begin
PostThreadMessage( adsThread.ThreadID, WM_DELNOTIFICATION, 0, 0 );
end;
//////////////////////////////////////////////////////////////////
procedure TMDIChild.Button5Click(Sender: TObject);
begin
PostThreadMessage( adsThread.ThreadID, WM_STARTPLC, 0, 0 );
end;
//////////////////////////////////////////////////////////////////
procedure TMDIChild.Button6Click(Sender: TObject);
begin
PostThreadMessage( adsThread.ThreadID, WM_STOPPLC, 0, 0 );
end;
//////////////////////////////////////////////////////////////////
procedure TMDIChild.Button8Click(Sender: TObject);
begin
PostThreadMessage( adsThread.ThreadID, WM_READBYNAME, 0, 0 );
end;
//////////////////////////////////////////////////////////////////
procedure TMDIChild.Button7Click(Sender: TObject);
begin
adsThread.Terminate();
Button1.Enabled := false;
Button2.Enabled := false;
Button3.Enabled := false;
Button4.Enabled := false;
Button5.Enabled := false;
Button6.Enabled := false;
Button7.Enabled := false;
Button8.Enabled := false;
end;
end.
AdsThread.pas:
unit AdsThread;
interface
uses
Messages, Windows, Classes, SysUtils, TcAdsDef, TcAdsApi;
const
// messages send from form to ads thread
WM_READLOOP = WM_APP + $0001;
WM_WRITELOOP = WM_APP + $0002;
WM_ADDNOTIFICATION = WM_APP + $0003;
WM_DELNOTIFICATION = WM_APP + $0004;
WM_STARTPLC = WM_APP + $0005;
WM_STOPPLC = WM_APP + $0006;
WM_READBYNAME = WM_APP + $0007;
// messages send from ads thread to form
WM_LOG = WM_APP + $1001;
WM_NOTIFICATION = WM_APP + $1002;
WM_READWRITE = WM_APP + $1003;
WM_PROGRESS = WM_APP + $1004;
MAX_TEST_LOOPS : Longint = 100;
type
TAdsParams = record
hOwner : HWND;
server : TAmsAddr; // TwincAT ADS server network address
timeout : Longint; // ads communication timeout
varIG : Longint; // index offset of the plc variable
varIO : Longint; // index group of the plc variable
length : Longint; // byte size of the plc variable
name : String; // plc variable symbol name
end;
type
TAdsThread = class(TThread)
private
{ Private declarations }
port : Longint;
params : TAdsParams;
hNotification : Longint; // notification handle
procedure LogMessage( msg : String );
procedure LogReadWrite( msg : String );
procedure StartProgress( min : Longint; max: Longint );
procedure DoProgress( position : Longint );
function ReadByName( port : Longint; pAddr:PAmsAddr; sName : String; pReadData:Pointer; cbReadLength : Longword; pcbReturn :PLONGWORD ): Longint;
procedure OnReadLoop(var Message: TMessage); message WM_READLOOP;
procedure OnWriteLoop(var Message: TMessage); message WM_WRITELOOP;
procedure OnAddNotification(var Message: TMessage); message WM_ADDNOTIFICATION;
procedure OnDelNotification(var Message: TMessage); message WM_DELNOTIFICATION;
procedure OnStartPlc(var Message: TMessage); message WM_STARTPLC;
procedure OnStopPlc(var Message: TMessage); message WM_STOPPLC;
procedure OnReadByName(var Message: TMessage); message WM_READBYNAME;
protected
procedure Execute; override;
public
constructor Create( params : TAdsParams );
end;
implementation
//////////////////////////////////////////////////////////////////////////////
// Notification callback
Procedure Callback( pAddr:PAmsAddr; pNotification:PAdsNotificationHeader; hUser:Longword ); stdcall;
var sValue : String;
nValue : Word;
begin
// only to test
if pNotification^.cbSampleSize = sizeof(nValue) then
begin
nValue := (PWORD(@pNotification^.data))^;
sValue := Format('Value: %d', [ nValue ] );
SendMessage( HWND(hUser), WM_NOTIFICATION, Integer(sValue), 0 );
end;
end;
//////////////////////////////////////////////////////////////////////////////
constructor TAdsThread.Create( params : TAdsParams );
begin
hNotification := 0;
port := 0;
self.params := params; // save parameter for later use
inherited Create(false);
end;
//////////////////////////////////////////////////////////////////////////////
procedure TAdsThread.Execute();
var result : Longint;
client : TAmsAddr;
oldTimeout : Longint;
enabled : LongBool;
adsState, deviceState : Word;
adsVersion: TAdsVersion;
szDevName : AnsiString;
pDllVersion : PAdsVersion;
Msg: TMsg;
DMsg: TMessage;
begin
LogMessage( 'Ads thread started!' );
result := AdsGetDllVersion();
if result <> 0 then
begin
pDllVersion := PAdsVersion(@result);
LogMessage( Format('---- TcAdsDll.dll version:%d, revision:%d, build:%d ----',
[pDllVersion^.version, pDllVersion^.revision, pDllVersion^.build]));
end;
port := 0;
port := AdsPortOpenEx();
if port <> 0 then
begin
result := AdsGetLocalAddressEx( port, @client );
LogMessage(Format('AdsGetLocalAddressEx() result: %d [0x%x]', [result, result]));
if result = 0 then
begin
if (params.server.netId.b[0] = 0)
And (params.server.netId.b[1] = 0)
And (params.server.netId.b[2] = 0)
And (params.server.netId.b[3] = 0)
And (params.server.netId.b[4] = 0)
And (params.server.netId.b[5] = 0)then
begin
params.server.netId := client.netId;
end;
// show client address
LogMessage(Format('Client port:%d [0x%x], netID:%d.%d.%d.%d.%d.%d',
[client.port, client.port,
client.netid.b[0],client.netid.b[1],client.netid.b[2],
client.netid.b[3],client.netid.b[4],client.netid.b[5]]));
// show server address
LogMessage(Format('Server port:%d [0x%x], netID:%d.%d.%d.%d.%d.%d',
[params.server.port, params.server.port,
params.server.netid.b[0],params.server.netid.b[1],params.server.netid.b[2],
params.server.netid.b[3],params.server.netid.b[4],params.server.netid.b[5]]));
// read current ads timeout
oldTimeout := 0;
result := AdsSyncGetTimeoutEx( port, @oldTimeout );
LogMessage(Format('AdsSyncGetTimeoutEx() result: %d [0x%x], timeout: %d', [result, result, oldTimeout]));
if oldTimeout <> params.timeout then
begin
// set new ads timeout
result := AdsSyncSetTimeoutEx( port, params.timeout );
LogMessage(Format('AdsSyncSetTimeoutEx() result: %d [0x%x], timeout: %d', [result, result, params.timeout]));
end;
result := AdsAmsPortEnabledEx( port, @enabled );
LogMessage(Format('AdsAmsPortEnabledEx() result: %d [0x%x], enabled: %d', [result, result, Ord(enabled)]));
if enabled then
begin
result := AdsSyncReadStateReqEx( port, @params.server, @adsState, @deviceState );
LogMessage(Format('AdsSyncReadStateReqEx() result: %d [0x%x], adsState: %d, deviceState: %d',
[result, result, adsState, deviceState]));
SetLength( szDevName, ADS_FIXEDNAMESIZE + 1 );
result := AdsSyncReadDeviceInfoReqEx( port, @params.server, @szDevName[1], @adsVersion );
LogMessage(Format('AdsSyncReadDeviceInfoReqEx() result: %d [0x%x], name: %s, version:%d, revision:%d, build:%d',
[result, result, szDevName, adsVersion.version, adsVersion.revision, adsVersion.build]));
end;
/////////////////////////////////////////////////
PeekMessage(Msg,0,0,0,PM_NOREMOVE); // Create Message Queue
repeat
if PeekMessage(Msg,0,0,0,PM_REMOVE) then
begin
DMsg.Msg:=Msg.message;
DMsg.wParam:=Msg.wParam;
DMsg.lParam:=Msg.lParam;
DMsg.Result:=0;
Dispatch(DMsg);
end;
Sleep(10);
until Terminated;
if hNotification <> 0 then
begin
result := AdsSyncDelDeviceNotificationReqEx( port, @params.server, hNotification );
hNotification := 0;
end;
/////////////////////////////////////////////////
result := AdsPortcloseEx(port); // close ads port
LogMessage(Format('AdsPortcloseEx() result: %d [0x%x]', [result, result]));
end
end
else
LogMessage('AdsPortOpenEx() failed!');
LogMessage( 'Ads thread stopped!' );
end;
//////////////////////////////////////////////////////////////////////////////
procedure TAdsThread.OnReadLoop(var Message: TMessage);
var i, error : Longint;
varValue : Word;
cbReturned : Longint;
begin
StartProgress( 0, MAX_TEST_LOOPS);
for i:= 1 to MAX_TEST_LOOPS do
begin
cbReturned := 0;
varValue := 0;
error := AdsSyncReadReqEx2( port, @params.server, params.varIG, params.varIO, sizeof(varValue), @varValue, @cbReturned );
LogReadWrite( Format('AdsSyncReadReqEx2() result: %d [0x%x], value:0x%x, length: %d', [error, error, varValue, cbReturned]));
if Terminated then break;
DoProgress(i);
Sleep(100);
end;
end;
//////////////////////////////////////////////////////////////////////////////
procedure TAdsThread.OnWriteLoop(var Message: TMessage);
var i, error : Longint;
varValue : Word;
begin
StartProgress( 0, MAX_TEST_LOOPS);
varValue := 1;
for i:= 1 to MAX_TEST_LOOPS do
begin
varValue := i; // write some test value
error := AdsSyncWriteReqEx( port, @params.server, params.varIG, params.varIO, sizeof(varValue), @varValue );
LogReadWrite( Format('AdsSyncWriteReqEx() result:%d [0x%x], value:0x%x', [error, error, varValue]));
if Terminated then break;
DoProgress(i);
Sleep(100);
end;
end;
//////////////////////////////////////////////////////////////////////////////
procedure TAdsThread.OnReadByName(var Message: TMessage);
var i, cbReturned, error : Longint;
varValue : Word;
begin
StartProgress( 0, MAX_TEST_LOOPS);
for i:= 1 to MAX_TEST_LOOPS do
begin
cbReturned := 0;
varValue := 0;
error := ReadByName( port, @params.server, params.name, @varValue, sizeof(varValue), @cbReturned);
LogReadWrite( Format('Ads read value by name result:%d [0x%x], value: 0x%x, length: %d', [error, error, varValue, cbReturned]));
if Terminated then break;
DoProgress(i);
Sleep(100);
end;
end;
//////////////////////////////////////////////////////////////////////////////
procedure TAdsThread.OnAddNotification(var Message: TMessage);
var error : Longword;
adsNotificationAttrib : TAdsNotificationAttrib;
begin
adsNotificationAttrib.cbLength := params.length;
adsNotificationAttrib.nTransMode := ADSTRANS_SERVERONCHA;
adsNotificationAttrib.nMaxDelay := 10000000;//1 second
adsNotificationAttrib.nCycleTime := 0;
error := AdsSyncAddDeviceNotificationReqEx( port, @params.server,
params.varIG,
params.varIO,
@adsNotificationAttrib,
@Callback,
params.hOwner, // send window handle as user data
@hNotification );
LogMessage( Format('AdsSyncAddDeviceNotificationReqEx() result:%d [0x%x], hNotification:0x%x', [error, error, hNotification]));
end;
//////////////////////////////////////////////////////////////////////////////
procedure TAdsThread.OnDelNotification(var Message: TMessage);
var error : Longint;
begin
if hNotification <> 0 then
begin
error := AdsSyncDelDeviceNotificationReqEx( port, @params.server, hNotification );
hNotification := 0;
LogMessage( Format('AdsSyncDelDeviceNotificationReqEx() result:%d [0x%x], hNotification:0x%x', [error, error, hNotification]));
end;
end;
//////////////////////////////////////////////////////////////////////////////
procedure TAdsThread.OnStartPlc(var Message: TMessage);
var error : Longint;
begin
error:=AdsSyncWriteControlReqEx( port, @params.server, ADSSTATE_RUN, 0, 0, Nil );
LogMessage( Format('AdsSyncWriteControlReqEx() result: %d [0x%x]', [error, error]));
end;
//////////////////////////////////////////////////////////////////////////////
procedure TAdsThread.OnStopPlc(var Message: TMessage);
var error : Longint;
begin
error:=AdsSyncWriteControlReqEx( port, @params.server, ADSSTATE_STOP, 0, 0, Nil );
LogMessage( Format('AdsSyncWriteControlReqEx() result: %d [0x%x]', [error, error]));
end;
//////////////////////////////////////////////////////////////////////////////
function TAdsThread.ReadByName( port : Longint; pAddr:PAmsAddr; sName : String; pReadData:Pointer; cbReadLength : Longword; pcbReturn :PLONGWORD ) : Longint;
var hSymbol : Longword;
error : Longint;
varName : AnsiString;
begin
{get handle}
hSymbol := 0;
varName := AnsiString(sName);
error := AdsSyncReadWriteReqEx2( port, pAddr, ADSIGRP_SYM_HNDBYNAME, 0, sizeof(hSymbol), @hSymbol, Length(varName)+1, @varName[1], pcbReturn );
if error = 0 then
begin
{get value}
error := AdsSyncReadReqEx2( port, pAddr, ADSIGRP_SYM_VALBYHND, hSymbol, cbReadLength, pReadData, pcbReturn );
{release handle}
error := AdsSyncWriteReqEx( port, pAddr, ADSIGRP_RELEASE_SYMHND, 0, sizeof(hSymbol), @hSymbol );
end;
result := error;
end;
end.
Language / IDE | Unpack sample program |
---|---|
Delphi XE2 | |
Delphi 7 or higher (classic) |