ADSSTATE
The enumeration of the type ADSSTATE describes the ADS state with the following values:
Const | Int value | Description |
|---|---|---|
ADSSTATE_INVALID | 0 | Invalid state |
ADSSTATE_IDLE | 1 | Idles state |
ADSSTATE_RESET | 2 | Reset state |
ADSSTATE_INIT | 3 | initialized |
ADSSTATE_START | 4 | started |
ADSSTATE_RUN | 5 | runs |
ADSSTATE_STOP | 6 | stopped |
ADSSTATE_SAVECFG | 7 | Secured configuration |
ADSSTATE_LOADCFG | 8 | Loaded configuration |
ADSSTATE_POWERFAILURE | 9 | Power failure |
ADSSTATE_POWERGOOD | 10 | Voltage available |
ADSSTATE_ERROR | 11 | Error state |
ADSSTATE_SHUTDOWN | 12 | Shut down |
ADSSTATE_SUSPEND | 13 | suspended |
ADSSTATE_RESUME | 14 | resumed |
ADSSTATE_CONFIG | 15 | system is in config mode |
ADSSTATE_RECONFIG | 16 | system should restart in config mode |