ADSERRORCODES
The enumeration of the type ADSERRORCODE describes ADS error codes with the following values:
Const. | Hex value | Description |
---|---|---|
ADS_E_ERROR | 0x98117000 | Offset of the ADS error passed by COM HRESULT |
ADS_E_SRVNOTSUPP | 0x98117001 | Requested service is not supported by the ADS device. |
_E_INVALIDGRP | 0x98117002 | Invalid index group |
ADS_E_INVALIDOFFSET | 0x98117003 | Invalid index offset |
ADS_E_INVALIDACCESS | 0x98117004 | Reading and writing not allowed |
ADSERR_DEVICE_INVALIDSIZE | 0x98117005 | Parameter size is not correct |
ADS_E_INVALIDDATA | 0x98117006 | Invalid data value(s) |
ADS_E_NOTREADY | 0x98117007 | Device is not ready |
ADS_E_BUSY | 0x98117008 | Device is busy |
ADS_E_INVALIDCONTEXT | 0x98117009 | Invalid context |
ADS_E_NOMEMORY | 0x9811700A | Insufficient memory (out of memory) |
ADS_E_INVALIDPARM | 0x9811700B | Invalid parameter values |
ADS_E_NOTFOUND | 0x9811700C | Not found (files, ...) |
ADS_E_SYNTAX | 0x9811700D | Syntax error in command or file |
ADS_E_INCOMPATIBLE | 0x9811700E | Objects not compatible |
ADS_E_EXISTS | 0x9811700F | Object already exists |
ADS_E_SYMBOLNOTFOUND | 0x98117010 | Symbol not found |
ADS_E_SYMBOLVERSIONINVALID | 0x98117011 | Symbol version invalid |
ADS_E_INVALIDSTATE | 0x98117012 | Server is in invalid state |
ADS_E_TRANSMODENOTSUPP | 0x98117013 | AdsTransMode not supported |
ADS_E_NOTIFYHNDINVALID | 0x98117014 | Notification handle is invalid |
ADS_E_CLIENTUNKNOWN | 0x98117015 | Notification client is not registered |
ADS_E_NOMOREHDLS | 0x98117016 | No further notification handles |
ADS_E_INVALIDWATCHSIZE | 0x98117017 | Too big size for Watch |
ADS_E_NOTINIT | 0x98117018 | Device is not initialized |
ADS_E_TIMEOUT | 0x98117019 | Device has a timeout |
ADS_E_NOINTERFACE | 0x9811701A | Request to interface failed |
ADS_E_INVALIDINTERFACE | 0x9811701B | Wrong interface required |
ADS_E_INVALIDCLSID | 0x9811701C | class ID invalid |
ADS_E_INVALIDOBJID | 0x9811701D | object ID invalid |
ADS_E_CLIENT_ERROR | 0x98117040 | Error class: client error |
ADS_E_CLIENT_INVALIDPARM | 0x98117041 | Invalid parameter at service call |
ADS_E_CLIENT_LISTEMPTY | 0x98117042 | Polling list is empty |
ADS_E_CLIENT_VARUSED | 0x98117043 | var connection already in use |
ADS_E_CLIENT_DUPLINVOKEID | 0x98117044 | invoke id in use |
ADS_E_CLIENT_SYNCTIMEOUT | 0x98117045 | timeout elapsed |
ADS_E_CLIENT_W32ERROR | 0x98117046 | Error in Win32 subsystem |
ADS_E_CLIENT_TIMEOUTINVALID | 0x98117047 |
|
ADS_E_CLIENT_PORTNOTOPEN | 0x98117048 |
|
ADS_E_CLIENT_NOAMSADDR | 0x98117049 |
|
ADS_E_CLIENT_SYNCINTERNAL | 0x98117050 | Internal error in ADS Syn |
ADS_E_CLIENT_ADDHASH | 0x98117051 | hash table overflow |
ADS_E_CLIENT_REMOVEHASH | 0x98117052 | key not found in hash table |
ADS_E_CLIENT_NOMORESYM | 0x98117053 | No more symbols in memory |