Process image cam shaft controller
Input range:
|
Adress-offset |
Data type |
Phys. unit |
Def. range |
Description |
|---|---|---|---|---|
|
0x0000 |
UINT32 |
Alternative encoder input (cam shaft has no private fieldbus) | ||
|
0x0004 |
UINT32 |
0/1 |
Rotary direction inverted | |
|
0x0008 |
UINT32 |
0/1 |
State: "Engaged" | |
|
0x000C |
UINT32 |
Set stroke count | ||
|
0x0010 |
UINT32 |
Maximum allowed stroke count difference to error monitoring | ||
|
0x0014 |
UINT32 |
0/1 |
Reset I/O error, | |
|
0x0018 |
UINT32 |
0/1 |
Reset encoder error | |
|
0x001C |
UINT32 |
0/1 |
Reset shaft break error | |
|
0x0020 |
UINT32 |
0/1 |
Reset rotary error | |
|
0x0024 |
UINT32 |
0/1 |
Counter enable | |
|
0x0028 |
UINT32 |
Set value counter 1 | ||
|
0x002C |
UINT32 |
Set value counter 2 | ||
|
0x0030 |
UINT32 |
Set value counter 3 | ||
|
0x0034 |
UINT32 |
Set value counter 4 | ||
|
0x0038 |
UINT32 |
Set value counter 5 | ||
|
0x003C+n |
UINT32 |
0/1 |
External brake enable (1 Bit each cam track), n=(output groups-1) | |
|
0x0040+n |
UINT32 |
0/1 |
"AND" mask for cam outputs | |
|
0x0044+n |
UINT32 |
0/1 |
"OR" maske for cam outputs |
Output range:
|
Adress-offset |
Data type |
Phys. unit |
Def. Range |
Description |
|---|---|---|---|---|
|
0x0000 |
UINT32 |
Unconverted encoder value | ||
|
0x0004 |
UINT32 |
Encoder value in 0.1 degree | ||
|
0x0008 |
UINT32 |
Current stroke count | ||
|
0x000C |
UINT32 |
Quantitiy of configurated cams | ||
|
0x0010 |
UINT32 |
Quantitiy of II/O error | ||
|
0x0014 |
UINT32 |
0/1 |
Encoder error | |
|
0x0018 |
UINT32 |
0/1 |
Shaft break error | |
|
0x001C |
UINT32 |
0/1 |
Rotary error | |
|
0x0020 |
UINT32 |
Timeout error 1 at private fieldbus | ||
|
0x0024 |
UINT32 |
Timeout error 2 at private fieldbus | ||
|
0x0028 |
UINT32 |
Counter 1 | ||
|
0x002C |
UINT32 |
Counter 2 | ||
|
0x0030 |
UINT32 |
Counter 3 | ||
|
0x0034 |
UINT32 |
Counter 4 | ||
|
0x0038 |
UINT32 |
Counter 5 | ||
|
0x003C+n |
UINT32 |
0/1 |
Inputs at private fieldbus | |
|
0x0040+n |
UINT32 |
0/1 |
Cam outputs , n=(output groups-1) |