Index table Camshaft controller parameter
|
Index group |
Index Offset |
Access |
Data type |
Phys. unit |
Def. range |
Description |
|---|---|---|---|---|---|---|
|
0x00001000 |
0x00000000 |
R/W |
UINT8[n] |
- |
Read resp. write the total encoder data set | |
|
0x00001000 |
0x00000001 |
R |
UINT32 |
- |
quantitiy of current parameterised cams | |
|
0x00001000 |
0x00000002 |
R/W |
UINT8 |
- |
0/1 |
Boolean flag to activate the cam calculation |
|
0x00001000 |
0x00000010 |
R/W |
UINT8 |
- |
0/1 |
Boolean flag for reversal of rotation direction aktiv(ieren) active/activate |
|
0x00001000 |
0x00000011 |
R/W |
UINT8 |
- |
0/1 |
Boolean flag for encoder monitoring active/activate |
|
0x00001000 |
0x00000012 |
R/W |
UINT8 |
- |
0/1 |
Boolean flag for shaft break monitoring active/activate |
|
0x00001000 |
0x00000013 |
R/W |
UINT8 |
- |
0/1 |
Boolean flag for stroke rate monitoring active/activate |
|
0x00001000 |
0x00000014 |
R/W |
UINT8 |
- |
0/1 |
Boolean flag for state "coupling" |
|
0x00001000 |
0x00000020 |
R/W |
UINT8 |
- |
0/1 |
Boolean flag for encoder error + reset |
|
0x00001000 |
0x00000021 |
R/W |
UINT8 |
- |
0/1 |
Boolean flag for shaft break + reset |
|
0x00001000 |
0x00000022 |
R/W |
UINT8 |
- |
0/1 |
Boolean flag for rotary error + reset |
|
0x00001000 |
0x00000031 |
R/W |
UINT32 |
1/min |
0-2000 |
Tolerance for stroke rate deviation |
|
0x00001000 |
0x00000032 |
R/W |
UINT32 |
Ms |
0-65.535 s |
Tolerance time range for stroke rate deviation |
|
0x00001000 |
0x00000033 |
R/W |
UINT32 |
1/min |
0-2000 |
Current stroke rate |
|
0x00001000 |
0x00000034 |
R/W |
UINT32 |
1/min |
0-2000 |
Stroke rate set value |
|
0x00001000 |
0x00000035 |
R/W |
UINT32 |
Ms |
0-65.535 s |
Tolerance time range for shaft break error |
|
0x00001000 |
0x00000100 |
R/W |
UINT32 |
- |
Or mask to force the 32 cam bits | |
|
0x00001000 |
0x00000101 |
R/W |
UINT32 |
- |
And mask to force 32 cam bits | |
|
0x00001000 |
0x00000301 |
R/W |
UINT32 |
- |
Count value of counter 1 | |
|
0x00001000 |
0x00000302 |
R/W |
UINT32 |
- |
Count value of counter 2 | |
|
0x00001000 |
0x00000303 |
R/W |
UINT32 |
- |
Count value of counter 3 | |
|
0x00001000 |
0x00000304 |
R/W |
UINT32 |
- |
Count value of counter 4 | |
|
0x00001000 |
0x00000305 |
R/W |
UINT32 |
- |
Count value of counter 5 |