ADS Write Control
Changes the ADS status and the device status of an ADS device. Additionally, it is possible to send data to the ADS device to transfer further information. These data were not analyzed from the current ADS devices (PLC, NC, ...)
Request

Data array | Size | Description |
|---|---|---|
ADS State | 2 bytes | New ADS status (see data type ADSSTATE of the ADS-DLL). |
Device State | 2 bytes | New device status. |
Length | 4 bytes | Length of data in byte. |
Data | n bytes | Additional data which are sent to the ADS device |
Response

Data array | Size | Description |
|---|---|---|
Result | 4 bytes | ADS error number. |