ADS Write
With ADS Write data can be written to an ADS device. The data are addressed by the Index Group and the Index Offset
Request

Data array | Size | Description |
|---|---|---|
Index Group | 4 bytes | Index Group in which the data should be written |
Index Offset | 4 bytes | Index Offset, in which the data should be written |
Length | 4 bytes | Length of data in bytes which are written |
Data | n bytes | Data which are written in the ADS device. |
Response

Data array | Size | Description |
|---|---|---|
Result | 4 bytes | ADS error number |