ADS Read
With ADS Read data can be read from an ADS device. The data are addressed by the Index Group and the Index Offset
Request

Data array | Size | Description |
---|---|---|
Index Group | 4 bytes | Index Group of the data which should be read. |
Index Offset | 4 bytes | Index Offset of the data which should be read. |
Length | 4 bytes | Length of the data (in bytes) which should be read. |
Response

Data array | Size | Description |
---|---|---|
Result | 4 bytes | ADS error number |
Length | 4 bytes | Length of data which are supplied back. |
Data | n bytes | Data which are supplied back. |