ADS Read Device Info
Reads the name and the version number of the ADS device.
Request
No additional data required
Response

Data array | Size | Description |
|---|---|---|
Result | 4 bytes | ADS error number. |
Major Version | 1 byte | Major version number |
Minor Version | 1 byte | Minor version number |
Version Build | 2 bytes | Build number |
Device Name | 16 bytes | Name of ADS device |