Formula table
This section provides an overview of possible functions that can be used in the settings area of TC3 Motion Designer.
Function and mathematical expression | Explanation |
---|---|
Negative sign [neg] | Numerical value or inverse function with negative sign (-) |
Sine [sin] | Trigonometric sine function |
Cosine [cos] | Trigonometric cosine function |
Tangent [tan] | Trigonometric tangent function |
Arc sine [asin] | Inverse function of the trigonometric sine function (arc function) |
Arc cosine [acos] | Inverse function of the trigonometric cosine function (arc function) |
Arc tangent [atan] | Inverse function of the trigonometric tangent function (arc function) |
Hyperbolic sine [sinh] | Mathematical hyperbolic function (sine) |
Hyperbolic cosine [cosh] | Mathematical hyperbolic function (cosine) |
Hyperbolic tangent [tanh] | Mathematical hyperbolic function (tangent) |
Area hyperbolic sine [asinh] | Inverse function of the hyperbolic sine function (area function) |
Area hyperbolic cosine [acosh] | Inverse function of the hyperbolic cosine function (area function) |
Area hyperbolic tangent [atanh] | Inverse function of the hyperbolic tangent function (area function) |
Exponential function [exp / e²] | Function in the form ϰ ↦ α“ based on real numbers a > 0 and a ≠ 1 |
Logarithm [log] | The logarithm of a number describes the exponent with which a specified number |
Integral cosine [ceil] | Function with a function rule containing an integral and the cosine function. |
Absolute value [abs] | Absolute numerical value |
Sigmoid function [sign] | This function describes a scaled and shifted hyperbolic tangent function (area function) containing e (Euler number). |
Modulo [mod] | Modulo calculates the remainder (b) of a division (n) divided by m. This enables a function in which each pair of numbers (n; m) contains an unambiguous remainder b. |
Minimum value [min] | Minimum possible and permissible value |
Maximum value [max] | Maximum possible and permitted value |
Sum [sum] | Result of an addition |