System requirements
Before installing or using TC3 Motion Designer from Beckhoff, ensure that your computer meets the minimum system requirements for this software product.
Computer component | System requirement |
---|---|
End device and processor | 1 GHz or faster |
Main memory | 1 GB RAM (1.5 GB RAM for execution on a virtual machine) |
Hard disk | 4 GB freely available memory space on the hard disk |
Screen | All common screen resolutions |
Graphics card | DirectX9-compatible graphics card with a resolution of 1024 x 768 pixels or higher |
Operating system | Microsoft Windows 7 or higher |
Microsoft Visual Studio version | Full installation with Microsoft Visual Studio Shell 2010 |
Others | --- |