SetValuesXY
Set the xy-coordinates of this position.
Syntax
Definition:
METHOD SetValuesXY
VAR_INPUT
x : LREAL;
y : LREAL;
END_VAR
Inputs
|
Name |
Type |
Description |
|---|---|---|
|
x |
LREAL |
x-component of the position. |
|
y |
LREAL |
y-component of the position. |
Example: PositionXY.SetValuesXY
PLC declaration
VAR
position : PositionXY;
x : LREAL := 4.3;
y : LREAL := 2.5;
END_VAR
PLC implementation
position.x := 0;
position.y := 0;
position.SetValuesXY(x, y);
Expected result
position.x = 4.3
position.y = 2.5