Customizing text editor settings
You should use identical font and editor settings, in order to achieve a uniform typeface in different programs. You can customize these settings in the TwinCAT options.
When TwinCAT 3 is integrated into Visual Studio, the font and tabulator size are preset by default.
Customizing the font and colors
- 1. Select the Options command in the Tools menu.
- The Options dialog opens.
- 2. Select the category Environment > Fonts and colors.
- 3. Select the desired font settings.
- 4. Close the dialog with OK.
- The settings are applied after restarting the program.
Default settings:
Element | Text only |
Font | Consolas |
Size | 10 |
Item foreground | Standard (black) |
Item background | Default (white) |
Customizing the text layout
- 1. Select the Options command in the Tools menu.
- The Options dialog opens.
- 2. Select the category TwinCAT > PLC Environment > Text editor.
- 3. Select the desired layout settings.
- 4. Close the dialog with OK.
- The settings are applied after restarting the program.
Default settings:
Number of undo steps | 100 |
Folding | Indent |
Word wrap | None |
Tab width | 4 |
Keep tabs | Yes |
Number of indent characters | 4 |
Auto Indent | Smart with code completion |