Information bar
The information bar shows the current cursor position and the edit mode as well as the mode of the TwinCAT 3 Runtime, depending on which view or window is active.
Cursor position
The current cursor position is displayed when an editor window is active.
Current cursor position, starting from the left or top of the editor window:
L (Ln) | Line number |
C (Col) | Column number (a column contains exactly one space, letter or digit) |
Chr (Ch) | Number of characters (a character may refer to a single letter, a single digit, or even a tab range, which may cover 4 columns, for example) |
Double-clicking on one of the fields opens the Go To Line dialog. Here you can specify a line in which the cursor should be placed.
Edit mode
The current editing mode is displayed when an editor window is active.
Currently set editing mode:
INS | insert mode |
OVR | overwrite mode |
Double-click the field to change the setting.
TwinCAT system state
You can recognize the state of the TwinCAT system by the color of the TwinCAT system service icon in the system tray. The following states are possible:
TwinCAT 3 Runtime is in Config mode | |
TwinCAT 3 Runtime is in Run mode | |
TwinCAT 3 Runtime is in Stop mode | |
TwinCAT 3 Runtime is in Exception mode | |
Flashing behavior indicates the micro-timeouts. |