PLC instance node
Function: The PLC instance node represents the runtime module (the instance) that is generated from the PLC project. On the individual tabs described in the following you can see the information about the PLC runtime module divided into categories as well as set options and parameters and thus influence the behavior of the runtime module.
Call: Double-click on the node <PLC name> Instance.
Context menu
Add New Item… | Create new PLC instance. |
Add Existing Item… | Add existing PLC instance. |
Insert New Item… | Inserting a new TcCOM module below the PLC instance. |
Insert Existing Item… | Insertion of an existing TcCOM module instance below the PLC instance node. |
Rename | Rename the instance name. |
Paste | Paste |
Paste with Links | Paste with linking information. |
Change ADS Port… | Change the ADS port of the instance. |
TMI/TMC File | Submenu for handling the TMI/TMC information. |
Independent Project File | Saving the instance as an independent project file (*.xti file). |
Disable | Disable the PLC instance. |