Adding routes
If you want to add a new route, this is done via the Add Route dialog.

Search for target systems:
Enter Host Name / IP | Enter a host name or IP address in the input field and press the button to search for a TwinCAT target system or a remote system in the network (subnet). |
Refresh Status | Updates the list of potential target systems. |
Broadcast Search | Search for all TwinCAT systems connected to the current subnet. The targets must be in TwinCAT configuration mode or run mode. |
List of target systems
Host Name | Name of the target or remote system found |
Connected | Shows the status of the connection to the target system. |
Address | Address of the device The type of address depends on the transport protocol used. In the case of "TCP/IP" it is the TCP/IP address. |
AmsNetId | The TwinCAT identification address of the device for the TwinCAT Router |
TwinCAT | Version and build number of the TwinCAT target system |
OS Version | Operating system on the target |
Data of the selected target system
When a target is selected from the list, these fields display the associated connection data. The fields can be edited.
Route Name (Target) | Name of the selected target system |
AmsNetId | AmsNetId of the selected target system |
Virtual AmsNetId (NAT) |
|
Transport Type | Transport type of the selected target system |
Address Info | Either the name or the IP address of the corresponding target system in the network. If the name cannot be recognized, switch to the IP address. |
Host Name | Selection that the route should be saved by target system name. |
IP Adress | Selection that the route should be saved by IP address. |
Connection Timeout (s) | Setting the connection timeout in seconds |
Max Fragment Size (kByte) | Max. fragment size of the Ams commands. If this size is exceeded, the Ams command is automatically split into several fragments by the router. |
Route related settings
Route Name (Remote) | Name with which the route is entered on the remote system. |
Target Route | Route from the local system to the target system
|
Remote Route | Route from remote system to local system
|
Project | Saves the route in the project. |
Static | Saves the route on the system (project-independent). |
None | Only Secure ADS routes can be added. These are stored on the target system as a server with the corresponding certificate or preshared key (PSK). |
Temporary | Route is saved only until the next restart of the target system. |
Advanced Settings | Displays or hides the route settings described in this chapter. |
Unidirectional | Create a directed ADS communication (ADS command calls received from the opposite system). |
Adding route
Add Route | Adds the selected target system with the settings made to the "Routes" (list of configured target systems). |
Close | Closes the dialog box. |
Login Information
To access and configure a target system, you must be logged on to it. After clicking the button Add Route you can enter user name and password. This data is stored in the route, so you only have to enter it once. If you use a TwinCAT version > 3.1.4024 or if you do not want to use Secure ADS, the dialog for entering the login information is as follows:

User | User name with administrator rights, which should add the route. |
Password | User password |
Starting from a TwinCAT 3.1.4024 version, if the option Secure ADS is switched on, the dialog appears as follows:

Further information can be found in the documentation Secure ADS.
Secure ADS offers three ways of providing the keys required for the encryption:
- Self Signed Certificate
- Shared Certificate Authority (CA)
- Preshared Key (PSK)
The configuration of a Secure ADS Route is described in the documentation Secure ADS.