Event Classes tab
![Event Classes tab 1:](Images/png/5209064459__Web.png)
Name | Name of the Event Class |
Namespace | Namespace of the Event Class |
GUID | GUID of the Event Class |
EventId Cnt | Number of event IDs |
Ref Cnt | Reference counter |
IEC | Representation of the event class in the display window below as PLC code (IEC), XML or C++ code or the source of the function (TMC file in which it is declared). |
Show Hidden Events Classes | Also shows hidden Event Classes. |
Delete all unused Types… | Deletes types that are no longer used. |