Functions tab

Name | Name of the function |
Namespace | Namespace of the function |
GUID | GUID of the function |
Type | Type of the function |
Meth/Act/Prop | Number of methods/actions and properties |
Extends/Return Type | Parent function/ return value |
Ref Cnt | Reference counter |
IEC | Representation of the function in the display window below as PLC code (IEC), XML or C++ code or the source of the function (TMC file in which it is declared). |
Show Hidden Functions | Shows hidden functions. |
Delete all unused Types… | Deletes unused types. |