Data Types tab
Name | Name of the data type |
Namespace | Namespace of the data type |
GUID | GUID of the data type |
Size | Data type size |
Type | Type of the data type (structure, array, ...) |
Unit | Unit of the data type |
Comment | Comment |
RefCount | Reference Counter of the data type |
FormatStr | Formatting string of the data type |
Relations | Number of relations to other data types |
Properties | Number of attributes that specify the use of the data type. |
IEC | Dropbox to toggle the view of the data type in the display field below. The representation as XML, PLC code (IEC) or C++ code can be selected. In addition, you can display the source from which the data type originates. |
Show All Types | Shows all data types. |
Show Hidden Types | Also shows hidden types, i.e. the data types from which others have already been derived. |
Delete all unused Types | Deletes all unused data types. |