PLC project node
Function: This node encloses the PLC project and contains both the source code and the instances
Call: Right click on the node of the PLC project.

Context menu

Activate Boot Project… | Activate the boot project. (Writing the generated code to the target system.) |
Autostart Boot Project… | Enable/disable the option for an automatic start of the boot project. |
Change ADS Port… | Change the ADS port of the PLC project. |
Install Project Libraries | Installing the libraries stored in the project. |
Install Project Libraries (Unknown Versions) | Installs only the versions of the libraries used in the project that are unknown to the engineering system. |
Update Project Libraries Folder… | Updating the libraries stored in the project. |
Remove | Remove the PLC project. |
Rename | Rename the PLC project. |
Change Project… | Change the PLC project used in the project. |
Add New Item… | Add another instance of the PLC project. (Only possible if this is already compiled) |
Save <PlcSample> As… | Saves the contents of the PLC project to a new folder. |
Save <PlcSample> as Archive… | Saves the content of the PLC project to a *.zip archive. |
Save <PlcSample> by E-Mail… | Saves the content of the PLC project to a *.zip archive and opens an e-mail in the default e-mail program with the generated archive as attachment. |
Compare <PlcSample> with Target… | Compares the PLC project with the project stored on the target system. (Provided that storing the source code on the target system is enabled) |
Update <PlcSample> from Target | Loads the state of the project stored on the target system and thus replaces the local state of the PLC project. |
Git | Opens the Git sub-context menu. (This entry is only present when Git is selected as the Source Control system) |
Independent Project File | Saves the PLC project as an independent project file. |
Disable | Disables the PLC project. |