General
![General 1:](Images/png/10684350603__Web.png)
Property | Description |
---|---|
Name | Selected name of the object. Do not assign an object name more than once! |
Object Id | 32-bit identification number that is automatically assigned and unique within a project. |
Type | Axis type The axis type is defined when the axis is created and cannot be changed later. |
Comment | Freely editable field for user notes. |
Id | Identification number of the axis, which is assigned consecutively. When an axis is deleted, the number becomes free again and can be assigned to a new axis. |
Disabled | Option to disable an axis |
Create symbols | This option generates typical symbol names that are used in TwinCAT Scope, for example. |