Application notes
The following points should be observed when using the TwinCAT 3 Remote Manager:
- The Remote Manager installation must be older than the TwinCAT 3 development environment that it is installed on. As a result, the installer for the respective versions of the TwinCAT 3 Remote Manager is only made available on our website with the subsequent TwinCAT 3.1 version.
- The Remote Manager version for each TwinCAT 3 version is also always included in the full setup and will remain on the computer even if a newer TwinCAT version is installed on top of it.
- Once selected, a TwinCAT 3 version can no longer be unloaded in an opened instance of the Visual Studio Shell. If you wish to work with a different TwinCAT version, you will need to open a new instance of the Visual Studio Shell or of TwinCAT.
- Not all installed Remote Manager versions are available in all Visual Studio Shells. The following table lists the supported Visual Studio Shells.
TwinCAT 3 version | Supported VS Shells |
|---|---|
TwinCAT 3.1.4016 | VS2010 – VS2013 |
TwinCAT 3.1.4018 | VS2010 – VS2013, |
TwinCAT 3.1 4020 | VS2010 – VS2015, |
TwinCAT 3.1 4022.0 – 4022.4 | VS2010 – VS2015 |
TwinCAT 3.1 ≥ 4022.14 | VS2010 – VS2017 |
TwinCAT 3.1 4024.0 | VS2013 – VS2017 |
TwinCAT 3.1 ≥ 4024.10 | VS2013 – VS2019 |
Information on libraries
Installation path | Installing the library versions |
|---|---|
Installer (.exe) (TwinCAT 3.1 ≤ 4024) | When Remote Manager versions are installed using the installer, the libraries for that version are NOT installed. You must install the required libraries separately. |
TwinCAT Package Manager | When installing Remote Manager workloads (TwinCAT.StandardRM.XAE) via the TwinCAT Package Manager, the libraries for the respective version are automatically installed as well:
|