PLC

Subrange Types

A subrange type is a data type whose value range only covers a subset of a base type.

Syntax: <Name> : <Inttype> (<ug>..<og>)

<Name>
Valid IEC identifier
<Inttype>
Data type of the subrange
(SINT, USINT, INT, UINT, DINT, UDINT, BYTE, WORD, DWORD, LINT, ULINT, LWORD).
<ug>
Lower bound of the range: Constant that must be compatible with the base data type. The lower bound itself is included in this range.
<og>
Upper bound of the range: Constant that must be compatible with the base data type. The upper bound itself is included in range.

Example:

VAR
    nVarA: INT (-4095..4095);
    nVarB : UINT (0..10000);
END_VAR

If you assign a value to a subrange type in the declaration or implementation that does not fall within this range (for example nVarA: = 5000), TwinCAT issues an error message.

 
Note the option to monitor the field bounds of a subrange type at runtime using the implicit monitoring functions CheckRangeSigned and CheckRangeUnsigned.

See also:

POU CheckRangeSigned
POU CheckRangeUnsigned