Attribute 'conditionalshow_all_locals'
The pragma is relevant for function blocks and other types contained in a library.
The pragma causes all local variables of a library function block marked with the pragma to be hidden if the library is installed as *.compiled-library. The library function blocks of type *.compiled-library can be called, but the local variables are not displayed in the user interface. If the referenced library is installed as *.library, the local variables are visible in the user interface despite the pragma.
Affected features:
- Library management
- Debugging
- Input assistant
- List components function
- Monitoring
- Symbol configuration
This is useful when you are developing libraries. As a library developer, you provide function blocks with the pragma. This allows you to specify that their local variables are hidden after integration into a project. If you miss the hidden variables later, for example when debugging or further developing the library, you can re-enable their visibility.
Syntax: {attribute 'conditionalshow_all_locals'}
Insertion location: First line above the declaration part of the function block
Example: Hide all local variables
{attribute 'conditionalshow_all_locals'}
FUNCTION_BLOCK FB_Sample
VAR
nLocal : INT;
nCounter : INT;
END_VARThe local variables nLocal and nCounter of the function block FB_Sample are invisible.
Effects of the attribute on monitoring and intelligent coding
(Insertion location: above the declaration of the function block)
*.library (source library)
|
| Attribute set | Attribute not set |
|---|---|---|---|
Intelligent coding/ input assistant | Function block | visible | visible |
Input | visible | visible | |
Output | visible | visible | |
Local | visible | visible | |
Monitoring | Input | visible | visible |
Output | visible | visible | |
Local | visible | visible |
*.compiled-library (compiled library)
| Identifier | Attribute set | Attribute not set |
|---|---|---|---|
Intelligent coding/ input assistant | Function block | visible | visible |
Input | visible | visible | |
Output | visible | visible | |
Local | not visible | visible | |
Monitoring | Input | visible | visible |
Output | visible | visible | |
Local | not visible | visible |
If the source code file *.library is available from a referenced library at the same location (repository), the local variables are visible despite the pragma.
See also: