reStructuredText syntax reminder

The following sample gives an overview of the use of the reStructuredText syntax in the comment of a library object and the corresponding representation in the Library Manager.
(In sample project: A_Samples\FB_DocuSample_SyntaxReminder)

Code

(*
=================================================
The reStructuredText Cheat Sheet: Syntax Reminder
=================================================
:Info: See <https://infosys.beckhoff.de/.
:Author: Beckhoff <support@beckhoff.com>
:Date: 2017-12-14

.. NOTE:: This syntax reminder is based on the docutils documentation

Section Structure
=================

A reStructuredText comment is made up of body elements, and may be
structured into sections. Section titles are underlined or overlined and underlined.
Sections contain body elements and/or subsections.

Paragraphs are flush-left and separated by blank lines.

Body Elements
=============
Grid table:

+--------------------------------+-------------------------------------+
|Block quotes consist of         |Literal block, preceded by "::"::    |
|indented body elements:         |                                     |
|                                |    If (a=TRUE) Then                 |
|    Block quotes are indented.  |      b=3                            |
|                                |                                     |
+--------------------------------+-------------------------------------+
|| Line blocks preserve line breaks and indents.                       |
||    Useful for adornment-free lists;                                 |
||    long lines can be wrapped                                        |
|     with continuation lines.                                         |
+----------------------------------------------------------------------+

Simple table:

================  ========================================================
List Type         Examples
================  ========================================================
Bullet list       - This is a bullet list
                  - Items begin with "-", "+", or "*"
Enumerated list   1. This is an enumerated list.
                  2. Items use any variation of "1.", "A)", and "(i)"
                  #. Item can also be auto-enumerated
Definition list   Term is flush-left : optional classifier
                      Definition is indented, no blank line between
                      continue
Field list        :Field name: field body
================  ========================================================

Inline Markup
=============
*emphasis*, **strong emphasis**, ``inline literal text``

| Standalone hyperlink: http://beckhoff.de
| Named reference: Beckhoff_
| Anonymous reference: `Anonymous reference`__
| Footnote reference: [1]_
| Citation reference: [CIT2002]_
| Substitution: |substitution|
| Inline internal target: `Inline internal target`_

Explicit Markup
================

================  ========================================================
Explicit Markup       Examples (visible in the source code)
================  ========================================================
Footnote          .. [1] Manually numbered or [#] auto-numbered
                        (even [#label]) or [*] auto-symbol
Citation          .. [CIT2002] This is a citation.
Hyperlink Target  .. _Beckhoff: http://beckhoff.de
                  .. _indirect target: Beckhoff_
                  .. _internal target:
Anonymous Target  __ http://beckhoff.de
Directive ("::")  .. image::, .. code::
Substitution Def  .. |substitution| replace:: This is a substitution
Comment           .. This text will not be shown
================  ========================================================

Directives
===========

================  ========================================================
Directive Name    Description
================  ========================================================
attention         Specific admonition ("caution", "danger",
                  "error", "hint", "important", "note", "tip", "warning")
admonition        Generic titled admonition
image             .. image:: C:\Tc3LibDocImages\SampleLib1\logo.gif
                     :width: 40
code              .. code::

                     if(a=true) then b=3;
list-table        Create a table from a uniform two-level bullet list
csv-table         Create a table from CSV data
================  ========================================================
*)

FUNCTION_BLOCK FB_DocuSample_SyntaxReminder
VAR_INPUT
    nVarInA : INT;        //First input variable
    nVarInB : INT := 5;   //Second input variable
END_VAR
VAR_OUTPUT
    nVarOut : INT;        //Output variable
END_VAR

Representation in the Library Manager

reStructuredText syntax reminder 1:reStructuredText syntax reminder 2: