Attribute 'to_string'
The pragma has an effect on how the result of the conversion of an enumeration component with the operator TO_STRING/TO_WSTRING is output: If the enumeration declaration is provided with the pragma, the name of the enumeration component appears as a string instead of the numerical value.
Syntax: {attribute 'to_string'}
Insertion location: Line above the declaration of the enumeration.
![]() | Available from TC3.1 Build 4024 |
Sample:
Enumeration E_Sample
{attribute 'qualified_only'}
{attribute 'strict'}
{attribute 'to_string'}
TYPE E_Sample :
(
eInit := 0,
eStart,
eStop
);
END_TYPEProgram MAIN
PROGRAM MAIN
VAR
eSample : E_Sample;
nCurrentValue : INT;
sCurrentValue : STRING;
wsCurrentValue : WSTRING;
sComponent : STRING;
wsComponent : WSTRING;
END_VARnCurrentValue := eSample;
sCurrentValue := TO_STRING(eSample);
wsCurrentValue := TO_WSTRING(eSample);
sComponent := TO_STRING(E_Sample.eStart);
wsComponent := TO_WSTRING(E_Sample.eStop);
Result of the assignments/conversion functions:
- Value of nCurrentValue: 0
- Value of sCurrentValue: 'eInit'
- Value of wsCurrentValue: "eInit"
- Value of sComponent: 'eStart'
- Value of wsComponent: "eStop"
Result if the enumeration were not to be declared with the attribute 'to_string':
- Value of nCurrentValue: 0
- Value of sCurrentValue: '0'
- Value of wsCurrentValue: "0"
- Value of sComponent: '1'
- Value of wsComponent: "2"
See also:
