List table
The list table
directive allows you to create a table of data in a two-level enumeration list.
Description | The directive selection consists of an explicit markup start (".. ") followed by the type of directive ( (See also: Directives) |
Principle |
|
Properties |
|
Options
Optionally, the list table row block can contain a flat list of table options. The following option is recognized:
widths : integer [integer...] | weighting of column widths A list of relative column widths separated by commas or spaces. By default, the columns have the same width (100%/#columns). |
header rows : integer | header table The number of rows to be used as table header. Default value is 0. |
stub columns : integer | header column table The number of columns to be used as table header. Default value is 0. |
Sample
(In sample project: B_DocuElements\Tables\FB_Libdoc_ListTable)
(*
.. list-table:: Property list
:widths: 50 50 50
:header-rows: 1
* - Items
- Property 1
- Property 2
* - Item 1
- angular
- red
* - Item 2
- round
- blue
*)