Gradient editor
Click in the value field for the color gradient in the Properties window to open the gradient editor.

Default settings
Gradient Type | The three following gradient types are available for selection:
|
Color 1 | First gradient color – This can be selected from the combo box or the color dialog, which can be opened via the button |
Transparency | Values between 0 and 255 can be used to specify the "strength" of the first color. |
Color 2 | Second gradient color – This can be selected from the combo box or the color dialog, which can be opened via the button |
Transparency | Values between 0 and 255 can be used to specify the "strength" of the second color. |
Standard linear | Default settings for the linear color gradient type (gradient angle):
|
Standard radial | Predefined settings for the radial color gradient type (position of the center):
|
Standard axial | Predefined settings for the axial color gradient type (gradient angle):
|
Detailed settings
Angle (degrees) | Available only for gradient types linear and axial |
Center X (%) | X-position of the center (0-100%) – available only for color gradient type radial. |
Center Y (%) | Y-position of the center (0-100%) – available only for color gradient type radial. |
Use one color | Color gradient type between color 1 and the same color with a different brightness. The brightness can be set between 0 (black) and 100 (white). |
Use two colors | Type of color graduation between the two selected colors "Color 1" and "Color 2". |