Category Deployment
The category Deployment is used to set up commands that are to be executed during the installation and startup of an application.
![Category Deployment 1:](Images/png/3270136075__en-US__Web.png)
The following events are available, after which the commands listed in the list can be called:
Activate Configuration | The required command is called up after the configuration has been enabled. |
Plc Download | The required command is called up after the PLC application has been downloaded to the target system. |
Plc Online Change | The required command is called after a successful online change. |
Plc After Compile | The required command is called after a compilation of the PLC application. |
The following commands can be executed:
Copy | Copies files from parameter 1 (source path) to a location specified in parameter 2 (target path). |
Execute | Executes the application or script listed under parameter 1. |
Source and target paths can contain virtual environment variables, which TwinCAT resolves accordingly.
The following environment variables are supported:
Virtual environment variable | Registry value | Default value |
---|---|---|
%TC_INSTALLPATH% | InstallDir | C:\TwinCAT\3.x \ |
%TC_TARGETPATH% | TargetDir | C:\TwinCAT\3.x \Target\ |
%TC_BOOTPRJPATH% | BootDir | C:\TwinCAT\3.x \Boot\ |
%TC_RESOURCEPATH% | ResourceDir | C:\TwinCAT\3.x \Target\Resource\ |
%SOLUTIONPATH% | - | Location of the solution file |
Registry values are stored in the registry under the following key: \HKLM\Software\Beckhoff\TwinCAT3.
Example:
In the following example, the file SampleFile.xml file is copied from the Config project subfolder of the solution to the folder C:\plc\config on the target system.