TestAndSet

You can use this function to check and set a flag. There is no option to interrupt the process. This allows data accesses to be synchronized. The mode of operation of a semaphore can be achieved with TestAndSet.
If the function call is successful, the function returns TRUE and the desired data can be accessed. If the function call is unsuccessful, the function returns FALSE and the desired data cannot be accessed. In this case, an alternative treatment must be provided for.
Inputs/outputs
VAR_IN_OUT
Flag : BOOL; (* Flag to check if TRUE or FALSE *)
END_VARName | Type | Description |
|---|---|---|
Flag | BOOL | Boolean flag to be checked
|
Sample
VAR_GLOBAL
bGlobalTestFlag : BOOL;
END_VARVAR
nLocalBlockedCounter : DINT;
END_VARIF TestAndSet(GVL.bGlobalTestFlag) THEN
(* bGlobalTestFlag was FALSE, nobody was blocking, NOW
bGlobalTestFlag is set to TRUE and blocking others *)
(* ... *)
(* remove blocking by resetting the flag *)
GVL.bGlobalTestFlag := FALSE;
ELSE
(* bGlobalTestFlag was TRUE, somebody is blocking *)
nLocalBlockedCounter := nLocalBlockedCounter + 1;
(* ... *)
END_IFNEGATIVE sample
Caution is advised with a further encapsulation, e.g. in a function block, as this can destroy the desired atomic operation. Secure synchronization of data accesses can then no longer take place. In the following, a NEGATIVE sample is included that shows how the function may NOT be used. If two contexts were to request access at the same time in this implementation, both might assume that the access is allowed and simultaneous, unsecured accessing of the data would take place.
FUNCTION_BLOCK FB_MyGlobalLock
VAR_INPUT
bLock : BOOL; // set TRUE to lock & set FALSE to unlock
END_VAR
VAR_OUTPUT
bLocked : BOOL;
END_VAR
IF bLock THEN
TestAndSet(bLocked);
ELSE // unlock
bLocked := FALSE;
END_IFIF NOT GVL.fbGlobalLock.bLocked THEN
GVL.fbGlobalLock(bLock := TRUE);
(* ... *)
GVL.fbGlobalLock(bLock := FALSE);
END_IF![]() | The function block FB_IecCriticalSection offers the application of critical sections as an alternative Mutex method. |
Prerequisites
Development Environment | Target platform | PLC libraries to be integrated (category group) |
|---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc2_System (system) |
