Remanent Variables - PERSISTENT, RETAIN
Remanent variables can retain their values beyond the usual program runtime. Remanent variables can be declared as RETAIN variables or even more strictly as PERSISTENT variables in the PLC project.
A prerequisite for the full functionality of RETAIN variables is a corresponding memory area on the controller (NovRam). Persistent variables are only written when TwinCAT shuts down. This will require usually a corresponding UPS. Exception: Persistent variables can also be written with the FB_WritePersistentData function block.
If the corresponding memory area does not exist, the values of RETAIN and PERSISTENT variables are lost during a power failure!
![]() | In TwinCAT 3, RETAIN variables are copied to NOVRAM using mapping. The values of PERSISTENT variables are written to a *.bootdata file on the target system, along with the symbol name and file type. If RETAIN/PERSISTENT variables also have an AT declaration, this has no effect on the storage mechanisms described. |
Persistent Variables
You can declare persistent variables by adding the keyword PERSISTENT after the keyword for the variable type (VAR, VAR_GLOBAL, etc.) in the declaration part of programming objects.
PERSISTENT variables retain their value after an uncontrolled termination, a Reset cold or a new download of the PLC project.
When the program restarts, the system continues to operate with the stored values. In this case TwinCAT reinitializes "normal" variables with their explicitly specified initial values or with the default initializations.
In other words, TwinCAT only reinitializes PERSISTENT variables during a Reset origin.
An application example for persistent variables is an operating hour counter, which is to continue counting after a power failure and when the PLC project is downloaded again.
Overview table showing the behavior of PERSISTENT variables
After online command | VAR PERSISTENT |
|---|---|
Reset cold | Values are retained |
Reset origin | Values are reinitialized |
Download | Values are retained |
Online Change | Values are retained |
Sample:
Persistent variable list:
VAR_GLOBAL PERSISTENT
nVarPers1 : DINT; (* 1. Persistent variable *)
bVarPers2 : BOOL; (* 2. Persistent variable *)
END_VAR![]() |
|
RETAIN variables
You can declare RETAIN variables by adding the keyword RETAIN after the keyword for the variable type (VAR, VAR_GLOBAL, etc.) in the declaration part of programming objects.
Variables declared as RETAIN are target system-dependent, but typically managed in a separate memory area that must be protected against power failure. The so-called Retain handler ensures that the RETAIN variables are written at the end of a PLC cycle and only in the corresponding area of the NovRam. The handling of the retain handler is described in chapter "Retain data" of the C/C++ documentation.
RETAIN variables retain their value after an uncontrolled termination (power failure). When the program restarts, the system continues to operate with the stored values. In this case TwinCAT reinitializes "normal" variables with their explicitly specified initial values or with the default initializations.
TwinCAT reinitializes RETAIN variables at a reset origin.
One possible application is a part counter in a production plant, which should continue to count after a power failure.
Overview table showing the behavior of RETAIN variables
After online command | VAR RETAIN |
|---|---|
Reset cold | Values are retained |
Reset origin | Values are reinitialized |
Download | Values are retained |
Samples:
In a POU:
VAR RETAIN
nRem1 : INT;
END_VARIn a GVL:
VAR_GLOBAL RETAIN
nVarRem1 : INT;
END_VAR![]() |
|
Complete overview table
The degree of retention of RETAIN variables is automatically included in that of PERSISTENT variables.
After online command | VAR | VAR RETAIN | VAR PERSISTENT |
|---|---|---|---|
Reset cold | Values are reinitialized | Values are retained | Values are retained |
Reset origin | Values are reinitialized | Values are reinitialized | Values are reinitialized |
Download | Values are reinitialized | Values are retained | Values are retained |
Online Change | Values are retained | Values are retained | Values are retained |
Order of initialization
During start-up, RETAIN / PERSISTENT variables are initialized in the following order:
Step | Description | Link |
|---|---|---|
1 | Initialization of the declaration values | |
2 | Initialization via FB_Init | |
3 | Reading back the boot data | Port_xxx.bootdata |
See also:
