Dialog Options - SFC editor
Function: The dialog is used to configure the settings for the SFC editor.
Call: TwinCAT > PLC Environment > SFC editor
Layout tab

Elements
Defines the sizes of the SFC elements Step, Action, Qualifier and Property. Specify the values in grid units. 1 grid unit = font size currently set in the text editor options (Text area / Font). The settings always take effect immediately in all currently open SFC editor windows. | |
Step height | Possible values: 1-100 |
Step width | Possible values: 2-100 |
Action width | Possible values: 2-100 |
Qualifier width | Possible values: 2-100 |
Property width | Possible values: 2-100 |
Font
The sample text shows the currently set font. Click on it to change the font. |
Step actions
Default insertion method |
|
View tab

Property visibility
Lists the item properties of the Common and Specific categories and defines display options. | |
Property | Defines the item properties that are shown next to the item in the SFC diagram. |
Value |
|
With name |
|
Online
Show step time |
|
See also:
- PLC documentation: Sequential Function Chart (SFC)
- PLC documentation: Programming languages and their editors