Command Breakpoints
Symbol:
Function: The command opens the Breakpoints view.
Call: Menu PLC > Window
Breakpoints view
The view provides an overview of all defined breakpoints of an application. All breakpoint commands are available within the view.
![Command Breakpoints 2:](Images/png/3103556875__en-US__Web.png)
Table of current breakpoints
Application | Select the desired PLC project from the list. |
POU | Name of the function block containing the breakpoint. |
Position | Breakpoint position within the POU
"(Impl)" in the case of function blocks indicates that the breakpoint is in the implementation of the function block, not in an instance. |
Instance path | Complete object path of the breakpoint position. |
Tasks | Name of the tasks for whose execution the breakpoint is to be effective. If there is no restriction, it says "(all)". |
Condition |
|
Hit count condition | Indicates when (in which dependency on the hit count) the breakpoint should become effective. |
Current hit count | Specifies how often the breakpoint has already been passed through ("hit") during execution. |
Toolbar
| New Breakpoint (corresponds to the command Command New Breakpoint in the Debug menu) | Opens the Breakpoint Properties dialog |
| Clear breakpoint | Removes the breakpoint. Do not confuse this command with the Disable command. |
| Enable/disable breakpoint (corresponds to the commands Command Enable Breakpoint and Command Disable Breakpoint in the Debug menu) | Switches the breakpoint or execution point between "enabled" and "disabled" status.
In contrast to Clear breakpoint, a disabled breakpoint remains in the list and can be enabled again. |
| Properties | Opens the Breakpoint Properties dialog for editing the breakpoint parameters. In online mode, you can convert the breakpoint to a execution point here. |
| Go to source code position | Opens the online view of the respective function block. The cursor is at the breakpoint position. |
| Delete All Breakpoints | Deletes all breakpoints and execution points of the application. The list is emptied. Not to be confused with disabling! |
| Enable all breakpoints | Enables all currently disabled breakpoints and execution points. |
| Disable all breakpoints | Disables all currently enabled breakpoints and execution points. The points remain in the list and can be re-enabled. |
See also:
- Command New Breakpoint > Breakpoint Properties dialog
- Command Toggle Breakpoint
- PLC documentation: Use of breakpoints