Command Error List
Symbol:
Function: The command opens the Error List view.
Call: View menu
Error List view
The Error List view displays errors, warnings and messages related to syntax checking, compile process (compile errors, code size), import processes or Library Manager. The messages are displayed in tabular form.

Filter | Drop-down list for selecting the set of code files to be used: Open Documents |
Message categories
| Click the message category symbol to show or hide messages. Next to each symbol, TwinCAT displays the number of messages that have occurred. |
Clear | Clears the message display |
Clears the filter settings of the error list | |
Severity level | Message text with the causing object and the position within the object. Double-click a message entry in the table to go to the source text position. |
Code | |
Description | |
Project | |
File | |
Line |
Commands in the context menu
Clear | Clears the message display |
Show columns | Adds additional columns, which may describe an error in more detail |
| Copies the selected error message |
Next Error | Selects the next message. The source text position of the next error is displayed. |
Previous Error | Selects the previous message. The source text position of the previous error is displayed. |