__QUERYPOINTER
The operator is an extension of IEC61131-3.
The operator enables type conversion of an interface reference of a function block to a pointer at runtime. The operator returns a result of type BOOL. TRUE means that TwinCAT performed the conversion successfully.
![]() | For compatibility reasons, the definition of the pointer to be converted must be an extension of the basic interface __SYSTEM.IQueryInterface. |
Syntax: __QUERYPOINTER (<ITF_Source>, <Pointer_Dest>)
The first operand assigned to the operator is an interface reference or an FB instance with the desired target types, the second operand is a pointer. After __QUERYPOINTER has been processed, Pointer_Dest contains the pointer to the reference or instance of a function block, to which the interface reference ITF_Source currently points. Pointer_Dest is not typed and can be cast to any type. Make sure the type is correct. For example, the interface could offer a method that returns a type code.
Example:
Interfaces:
INTERFACE I_Base EXTENDS __System.IQueryInterface
METHOD Base : BOOLINTERFACE I_Derived EXTENDS I_Base
METHOD Derived : BOOLFunction block:
FUNCTION_BLOCK FB_Variante IMPLEMENTS I_Derived
METHOD Base : BOOL
METHOD Derived : BOOLProgram:
PROGRAM MAIN
VAR
iDerived : I_Derived;
fbVariante : FB_Variante;
bResult : BOOL;
bTest : BOOL;
pFB : POINTER TO FB_Variante;
END_VARiDerived := fbVariante;
bResult := __QUERYPOINTER(iDerived, pFB);
IF bResult THEN
bTest := pFB^.Derived();
END_IF