EXPT
The IEC operator exponentiates one number with another and returns the base to the power of the exponent: power = baseexponent. Both base and exponent are input values (parameters). The power function is not defined if the base is 0 and the exponent is negative at the same time. However, the behavior in this case depends on the platform.
Syntax: EXPT(<base>,<exponent>)
Permitted data types for the input values: Basic numerical data types (SINT, USINT, INT, UINT, DINT, UDINT, LINT, ULINT, REAL, LREAL, BYTE, WORD, DWORD, LWORD)
Permitted data types for the return value: Floating-point number types (REAL, LREAL).
If the result is stored in the REAL variable, a warning is generated for the conversion from LREAL to REAL. --> return type is always LREAL.
For example, a warning is generated for the following PLC code:
real1 := EXPT(real2,INT#2);
Samples:
a) power function with literals
Result: fVar is 49.
ST:
fVar := EXPT(7,2);FBD:

b) power function with variables
Result: fPow is 128.
PROGRAM MAIN
VAR
fPow : LREAL;
nBase : INT := 7;
nExponent : INT := 2;
END_VAR
fPow := EXPT(nBase, nExponent);