TRUNC_INT
The IEC operator is used for conversion from data type REAL to data type INT. TwinCAT only uses the amount of the integer part of the number.
![]() | TRUNC_INT corresponds to the operator TRUNC in TwinCAT 2.x PLC and automatically used instead of it when TwinCAT 2.x PLC projects are imported. Note the changed function of TRUNC. |
If TwinCAT cannot represent the input value with a DINT or INT number, the result of this function is undefined.
![]() | For a type conversion operator, if the operand value is outside the value range of the target data type, the result output is undefined. This is the case, for example, when a negative operand value is converted from LREAL to the target data type UINT. Information may be lost during type conversion from larger to smaller types. |
Samples:
Result: nVar1 is 1.
ST:
nVar1 := TRUNC_INT(1.9); (* Result: 1 *)
nVar2 := TRUNC_INT(-1.4); (* Result: -1 *)
See also: