CFC editor in online mode
In online mode, you can monitor controller variable values in the CFC Editor and modify them. You can also use the TwinCAT debugging functions, such as breakpoints and step-by-step execution.
Monitoring
You can observe values in the declaration part as well as in the implementation part (with inline monitoring) as usual.
Inline monitoring for a function block is only possible if an instance of the function block is open. No values are displayed in the basic implementation view.
Monitor boolean variables
The connections between boolean variables are displayed in color according to their actual value: TRUE in blue and FALSE in black. The element pins are decorated with the actual value.
Sample
An application contains a CFC programming block. There an internal boolean variable is toggled: the variable bToggle
changes its state from TRUE to FALSE with each bus cycle.


Monitor scalar variables
For scalar variables, the element pins are decorated with the actual values.
Sample

Forcing and Writing Variables Values
In online mode you can prepare a value for forcing or writing a mapped variable in the declaration editor.
If you have enabled the option Prepare values in implementation part in the TwinCAT options under category TwinCAT > PLC Environment > CFC editor, you can also prepare values in the implementation part. To do this, open the Prepare value dialog by double-clicking on the monitoring box next to each element or directly on the element. For boolean variables, no dialog appears, but each mouse click on the value displayed next to the variable toggles between TRUE and FALSE.
Prepared values are displayed in angle brackets. After the writing or forcing has been executed, a red "F" appears in the monitoring box.
Change constant input parameters of function block instances
Input parameters of function block instances of type VAR_CONSTANT
can also be changed in online mode. The parameters are adjusted accordingly. After logging out, you can apply these parameters to your project with the command Accept prepared parameter values.
- A CFC editor is active. A function block is instantiated, which has
VAR_INPUT CONSTANT
variables in its declaration.
- 1. Open the POU by calling the function block instance in the editor.
- 2. Log on to the controller.
- 3. Click in the Parameter field of one of the function block instances.
- The Edit Parameters dialog opens.
- 4. In the Value column, click in an inline monitoring field of a parameter.
- The Prepare Value dialog opens.
- 5. Enter a new value in the field Prepare a new value for the next write or force operation.
- 6. Confirm the entry with OK.
- The prepared value is displayed in angle brackets next to the current value (in the example <5>)
- 7. Write the prepared value with the command Write values in the PLC menu or in the toolbar.
- The prepared value is written. The parameter is changed and is shown in square brackets.
Next to the parameter field of the function block instance, the difference of the two values is represented by a red cross
- 8. Close the Edit Parameters dialog.
- 9. Log out.
- 10. Click in the Parameter field of one of the function block instances or select the function block instance and use the command Edit Parameters in the CFC menu.
- The Edit Parameters dialog opens again.
- 11. Select the command Save Prepared Parameters to Project.
- The changed parameter value is transferred to the project. The asterisk next to the parameter field disappears.
See also:
Breakpoint positions
Possible positions of a breakpoint
- Element Output
Variables are written. - Element Function block
Programming blocks are called. - Element RETURN
The program flow branches out. - Element Compositor
Tree items are written.
Select the command Toggle Breakpoint from the Debug menu to set a breakpoint or delete an existing one. Red circles in the block diagram represent an activated breakpoint.

![]() | A breakpoint is automatically set in all methods that can be called. |
Execute programming block step by step
You can process a programming block step by step in debug mode. A programming block that is called is internally supplemented by a RETURN at the beginning before the element with the number 0 and at the end after the last element. During step-by-step processing, these are automatically jumped to.
See also: