Declaring an array
- A programming object (POU or GVL) of a project is open.
- 1. Select the Auto Declare command in the Edit menu or in the context menu of the editor.
- The Auto Declare dialog opens.
- 2. Select the required scope for the array from the Scope selection list.
- 3. Enter an identifier for the array in the Name input field.
- 4. Click on
next to the Type input field and select the entry Array Wizard from the selection menu.
- 5. Enter the lower and the upper index bounds for the first dimension of the array in the Dimension 1 input fields, for example: 1 and 3.
- The Result field shows the 1st dimension of the array, for example: ARRAY [1..3] OF ?.
- 6. In the input field Base Type enter the data type of the array, either directly or via the Input Assistant or the Array Wizard (button
), for example: DINT.
- The Result field shows the data type of the array, for example: ARRAY [1..3] OF DINT.
- 7. Define dimensions 2 and 3 of the array according to steps 5 and 6, for example: dimension 2: 1 and 4, dimension 3: 1 and 2.
- The Result field shows the array with the defined dimensions: Array [1..3, 1..4, 1..2] OF DINT. The array consists of 3 * 4 * 2 = 24 elements.
- 8. Click OK.
- In the Auto Declare dialog, the Type field shows the array.
- 9. To change the initialization values of the array, click
next to the Initialization Value input field.
- The Initialization Value dialog opens.
- 10. Select the line of the array element, whose initialization value you want to change. Example: select array element [1, 1, 1].
- 11. Enter the required initialization value in the input field below the list and click on Apply value to selected lines, for example: "Value 4".
- TwinCAT shows the modified initialization value for the selected line.
- 12. Click OK.
- TwinCAT shows the initialization values of the array in the Initialization field of the Auto Declare dialog, for example: [4, 23(0)].
- 13. If required, you can enter a comment in the input field (optional).
- 14. Click OK to complete the array declaration.
![]() | For a variable length array, declare the dimension bounds with the asterisk placeholder *. Arrays of variable length are only allowed in VAR_IN_OUT declarations of function blocks, methods or functions. |
- TwinCAT adds the array declaration to the declaration part of the programming object.
See also:
- Command Auto Declare
- Reference Programming > ARRAY