Compiler Error C0509
Message: Multiple assignments for operator '__New' not allowed
Possible error cause: In one line of code, the assignment operator ":=" is called a multiple number of times with the __New operator.
Error correction: Program the memory allocation with the __New operator in a separate line of code for each pointer that points to dynamically allocated memory.
Example of the error:
PROGRAM MAIN
VAR
pbAlpha : POINTER TO BYTE; // Typed pointer to Alpha
pbBeta: POINTER TO BYTE; // Typed pointer to Beta
xInit : BOOL := TRUE;
xDelete : BOOL;
END_VAR
IF (xInit) THEN
pbBeta := pbAlpha := __NEW(BYTE); // Incorrect code for memory allocation
END_IF
pbBeta := pbAlpha := 16#01;
IF (xDelete) THEN
__DELETE(pbAlpha); // Frees memory of pointer
END_IFMessage:
C0509: Multiple assignments for operator '__NEW' not allowed
Error correction:
PROGRAM MAIN
VAR
pbAlpha : POINTER TO BYTE; // Pointer to Alpha
pbBeta: POINTER TO BYTE; // Pointer to Beta
xInit : BOOL := TRUE;
xDelete : BOOL;
END_VAR
IF (xInit) THEN
pbAlpha := __NEW(BYTE); // Allocates memory for Alpha
pbBeta := __NEW(BYTE); // Allocates memory for Beta
END_IF
pbBeta := pbAlpha := 16#01; // Multiple assignment
IF (xDelete) THEN
__DELETE(pbAlpha); // Frees memory of pointer
END_IF