Compiler Error C0235

Message: Second Operand of __QueryInterface must be an interface reference

Possible error cause: Incorrect operands are passed to the operator __QueryInterface.

Error correction: Pass an interface reference.

Example of the error:

PROGRAM MAIN
VAR
    a : INT;
    ITFref, ITFref2 : ITF;
    ITFref2 : ITF2;
END_VAR

__QueryInterface(ITFref2, a);

INTERFACE ITF EXTENDS __SYSTEM.IQueryInterface
INTERFACE ITF2 EXTENDS ITF

Message:

C0235: Second Operand of __QueryInterface must be an interface reference

Error correction:

__QueryInterface(ITFref2, ITFref);