Compiler Error C0233
Message: Initialisation list for <data type> expected
Possible error cause: An array of the type of a structure is initialized with elements that are not structure initializations or variables.
Error correction: As shown in the example below, use structure initializations or existing variables to initialize arrays of structures.
Example of the error:
PROGRAM MAIN
VAR
values : ARRAY[0..2] OF COLOR := [1,2,3];
END_VARMessage:
C0233: Initialisation list for COLOR expected
Error correction:
PROGRAM MAIN
VAR
colorVariable : COLOR := (red:=0, green:=0, blue:=255);
value : ARRAY[0..2] OF COLOR := [
colorVariable,
(red:=255, green:=0, blue:=0),
(red:=0, green:=255, blue:=0)];
END_VAR