Compiler Error C0204
Message: Variables of type BIT must be declared within a VAR_INPUT-, VAR_OUTPUT or VAR-block
Possible error cause: An attempt is made to define a variable of type BIT or as a VAR_IN_OUT parameter.
Error correction: Define variables of type BIT only within a VAR_INPUT, VAR_OUTPUT or VAR block.
Example of the error:
PROGRAM MAIN
VAR
inst : FB;
END_VAR
FUNCTION_BLOCK FB
VAR_IN_OUT
b : BIT;
END_VARMessage:
C0204: Variables of type BIT must be declared within a VAR_INPUT-, VAR_OUTPUT or VAR-block