Compiler Error C0201
Message: Type '<data type 1>' is not equal to type '<data type 2>' of VAR_IN_OUT 'Variable'
Possible error cause: The data type that is passed to the function as a VAR_IN_OUT parameter does not match the data type defined in it.
Error correction: Pass a variable with the correct data type.
Example of the error:
PROGRAM MAIN
VAR
Inst: POU;
b : BOOL;
END_VAR
inst(in_out := b);
FUNCTION_BLOCK POU
VAR_IN_OUT
in_out : INT;
END_VARMessage:
C0201: Type 'BOOL' is not equal to type 'INT' of VAR_IN_OUT 'Variable'