__DELETE
The operator is an extension of the IEC 61131-3 standard.
The operator releases the memory of instances, which the operator __NEW generated dynamically. The operator DELETE has no return value, and the operand is set to 0 after this operation.
Syntax: __DELETE (<Pointer>)
If a pointer points to a function block, TwinCAT calls the corresponding method FB_exit before the pointer is set to 0.
![]() | Dealing with dynamic memory Always specify the exact type of the instance whose memory is to be released. |
Sample:
Function block FB_Dynamic:
FUNCTION_BLOCK FB_Dynamic
VAR_INPUT
nIn1, nIn2 : INT;
END_VAR
VAR_OUTPUT
nOut : INT;
END_VAR
VAR
nTest1 : INT := 1234;
_inc : INT := 0;
_dut : POINTER TO DUT;
bNeu : BOOL;
END_VARnOut := nIn1 + nIn2;Method FB_exit:
METHOD FB_exit : BOOL
VAR_INPUT
bInCopyCode : BOOL;
END_VAR __DELETE(_dut); Method FB_init:
METHOD FB_init : BOOL
VAR_INPUT
bInitRetains : BOOL;
bInCopyCode : BOOL;
END_VAR_dut := __NEW(DUT); Method INC:
METHOD INC : INT
VAR_INPUT
END_VAR _inc := _inc + 1;
INC := _inc; Program MAIN:
PROGRAM MAIN
VAR
pFB : POINTER TO FB_Dynamic;
bInit : BOOL := TRUE;
bDelete : BOOL;
nLoc : INT;
END_VARIF (bInit) THEN
pFB := __NEW(FB_Dynamic);
bInit := FALSE;
END_IF
IF (pFB <> 0) THEN
pFB^(nIn1 := 1, nIn2 := nLoc, nOut => nLoc);
pFB^.INC();
END_IF
IF (bDelete) THEN
__DELETE(pFB);
END_IF