Generic constant variables - VAR_GENERIC CONSTANT
A generic constant is a variable in the VAR_GENERIC CONSTANT declaration section of a function block that is not defined until the function block instance is declared.
![]() | Available from TwinCAT 3.1 Build 4026 |
![]() | No change possible via online change If you make changes in online mode to a function block that contains VAR_GENERIC CONSTANT, you cannot then log in with online change. In this case, a login with download is required. |
Syntax
Declaration of the function block:
FUNCTION_BLOCK <function block name>
VAR_GENERIC CONSTANT
<generic constant name> : <integer data type> := <initial value>; //Initialwert wird überschrieben
END_VAR
The generic constant (integer data type) can be used within a function block as usual. For example, you can use the constant to define the size of arrays or the length of strings. The initial value is only needed for compile checks. At runtime, the value is overwritten.
Declaration of the function block instance:
PROGRAM MAIN
VAR
<fb instance name> : <function block name> < <literal> >;
<fb instance name> : <function block name> <( <expression> )>;
END_VAR
When the function block instances are declared, the constant is assigned a specific value that is valid only for this instance. For this purpose, the value (<literal>) is appended in angle brackets to the function block acting as data type.
Alternatively, an expression (<expression>) can be appended. However, this must be enclosed in round brackets, since it is allowed to use symbols like < or > in an expression. Otherwise, the uniqueness of the code is no longer guaranteed.
Sample
Generic function block with parameterizable array variable
The following code shows how to define a function block that can process arrays of any length. The function block has an array with a generic but constant length. By "constant" is meant that although each function block instance varies in its array length, it is constant during the lifetime of the object.
Such a construct is beneficial, for example, to a library programmer who wishes to implement a generic library function block.
FUNCTION_BLOCK FB_Sample
VAR_GENERIC CONSTANT
nMaxLen : UDINT := 1;
END_VAR
VAR
aSample : ARRAY[0..nMaxLen-1] OF BYTE;
END_VAR
PROGRAM MAIN
VAR CONSTANT
cConst : DINT := 10;
END_VAR
VAR
fbSample1 : FB_Sample<100>;
fbSample2 : FB_Sample<(2*cConst)>;
aSample : ARRAY[0..5] OF FB_Sample<10>;
END_VAR
Inheritance
A function block with generic constants can also use the inheritance constructs EXTENDS and IMPLEMENTS.
When implementing, make sure that the declaration of the generic constants is inserted first, followed by EXTENDS and IMPLEMENTS. The reason for this is that generic constants can also be used with base classes.
Sample
INTERFACE I_Sample
FUNCTION_BLOCK FB_Sample
VAR_GENERIC CONSTANT
nMaxLen : UDINT := 1;
END_VAR
IMPLEMENTS I_Sample
VAR
aSample : ARRAY[0..nMaxLen-1] OF BYTE;
END_VAR
FUNCTION_BLOCK FB_Sub_1 EXTENDS FB_Sample<100>
FUNCTION_BLOCK FB_Sub_2
VAR_GENERIC CONSTANT
nMaxLen2 : UDINT := 1;
END_VAR
EXTENDS FB_Sample<nMaxLen2>
PROGRAM MAIN
VAR
fbSample1 : FB_Sample<10>;
fbSub1 : FB_Sub_1;
fbSub2 : FB_Sub_2<20>;
END_VAR