Define hotkeys for the CFC editors
In the Options you can define individual hotkeys for many commands in the CFC editor under Environment > Keyboard to simplify editing:
Command | Command for hotkey |
---|---|
Select all | CFC.SelectAll |
Insert elements: |
|
Insert box. To select the box, the dialog Input Assistant opens. | CFC.InsertBoxFromInputAssistant |
Insert Empty Box. | CFC.InsertBox |
Insert Box with EN/ENO. To select the box, the dialog Input Assistant opens. | CFC.InsertBoxWithENENOFromInputAssistant |
Insert Input. Inserts an input element. | CFC.InsertInput |
Insert Output. Inserts an output element. | CFC.InsertOutput |
Insert Jump. | CFC.InsertJump |
Edit elements that have already been inserted: |
|
Negate | CFC.Negate |
Switch between Set, Reset, REF and None. | CFC.SwitchSRRefNone |
Reset Pins. | CFC.ResetPins |
See also
- TC3 User Interface documentation: CFC
- TC3 User Interface documentation: Customizing Keyboard Shortcuts