Naming concept
TwinCAT 3 products are divided into three different groups:
- TE xxxx-xxxx: TwinCAT 3 XAE (Engineering)
- TC xxxx-xxxx: TwinCAT 3 XAR (Runtime)
- TF xxxx-xxxx: TwinCAT 3 Functions (for TwinCAT 2 "Supplement" products)
The abbreviations represent the basic TwinCAT 3 naming concept and are thus also important as a reference if you later want to activate or order a TwinCAT 3 license. The general scheme of the TwinCAT 3 naming concept is as follows:
The abbreviations "TX abbb" are a description and identification of the actual product, whereas the abbreviations "00pp" describe the product according to your order. The following table explains the abbreviations in more detail:
Abbreviation | Description |
T | TwinCAT |
X | Describes the TwinCAT 3 Basis System, to which the product belongs. Possible entries are: |
a | Describes the product class. If the product belongs to the "Runtime" or "Engineering" base system, it is always "1". If the product is a TwinCAT 3 Function, you can find more information here. |
bbb | Number which uniquely identifies a product in the corresponding product class. |
v | Describes the device ordered by a customer. There is already a license on this device, which was installed and activated during production. |
00 | Reserved for later use, at the moment filled out with "00". |
pp | Describes the hardware platform, on the basis of which the product was licensed. More information about the different hardware platforms can be found here. |
bbbb | Optional: the Build number describes the version number of a product in detail. |
For better understanding, the following table shows some examples:
Product Identifier | Description |
TC1000-0010 | TwinCAT 3 ADS, belonging to the basic system "Runtime" with product class "1". Has been licensed by the customer for hardware category 10. |
TC1000-0020 | TwinCAT 3 ADS, belonging to the basic system "Runtime" with product class "1". Has been licensed by the customer for hardware category 20. |
TE1000-0030 | TwinCAT 3 Engineering, belonging to the basic system "Engineering" with product class "1". Has been licensed by the customer for hardware category 30. |
TF6100-0070 | TwinCAT 3 OPC UA, belonging to the basic system "Function" with product class "6". Has been licensed by the customer for hardware category 70. |
TF6310-0020 | TwinCAT 3 TCP/IP, belonging to the basic system "Function" with product class "6". Has been licensed by the customer for hardware category 20. |
... | ... |