Block diagram

When generating a TwinCAT object from MATLAB® or Simulink®, the block diagram (Target for Simulink®) or the MATLAB® code (Target for MATLAB®) can optionally be exported as well. In this case, the block diagram or the MATLAB® code can be displayed in the TwinCAT development environment under the Block Diagram tab of the TcCOM instance:

Block diagram 1:

 

Using this control, it is not only possible to navigate through the entire structure of the block diagram or to view the underlying MATLAB® code, but also to view and change parameter values, to display signal values and curves, and to debug through the module using breakpoints in debugging mode. The control is designed such that it can also be used in a separate visualization.

Installation

The TwinCAT Block Diagram Setup is executed with the TwinCAT 3 XAE or Full Setup and does not have to be executed separately. The TwinCAT Block Diagram Setup is also supplied via the TE14xx TwinCAT Tools for MATLAB®.

The version number of the block diagram can be viewed by right-clicking in the control and selecting About TC3 BlockDiagram. Alternatively, you can view the version number in the Control Panel under Programs and Features (entry Beckhoff TwinCAT 3 BlockDiagram).